RUP60
Ultrasonic thickness measurement for CNC machine tools
Optimise metal cutting operations with rapid on-machine ultrasonic thickness measurement. Explore fully automated measurement and verification that gives fast, traceable results, without the need for specialist training.


The new RUP60 probe will launch in Autumn 2026.
Measuring thickness with a standard probing solution requires access to two opposing, aligned contact points. In reality, this is physically difficult to achieve in many components, as the second surface is enclosed, hidden or inaccessible.
The RUP60 probe enables fully automated, ultrasonic thickness measurement directly on the machine tool, using access from just a single side. By measuring thickness on the machine, you can verify material removal in process, avoid scrap, and respond immediately to variation, all without removing parts for offline inspection.
Across many industries, including aerospace and automotive, accurate material thickness is critical to product performance, safety, and compliance. Even minor deviations can compromise structural integrity, lead to regulatory non-conformance, or result in costly failures during service.

Increase throughput
Capture metal thickness measurements between 0.7 mm to 30 mm, without swapping styli or removing the workpiece from the machine.

Robust
Designed to operate in a harsh machining environment, the RUP60 operates both with and without coupling fluid.

Accurate
Achieve precise on-machine thickness measurements in just two seconds per point, with accuracy better than 10 μm.
Find out more information
To find out more information, visit us at one of our upcoming events and speak with our experts.
• IMTS, 14-19 September 2026, Chicago, Illinois, United States.
• AMB, 15-19 September 2026, Stuttgart, Germany.
• JIMTOF, 26-31 October 2026, Tokyo, Japan.
Real time process control
Compact and robust design
Instant part to part comparison
User friendly interface
Title here

Our latest resources
Let's collaborate
Our Renishaw representative can support you with your needs
Find out more information
- IMTS, 14-19 September 2026, Chicago, Illinois, United States.
- AMB, 15-19 September 2026, Stuttgart, Germany.
- JIMTOF, 26-31 October 2026, Tokyo, Japan.