Heading 1

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Form Heading

Heading 2

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Image

marketo banner white.png

Resources

Spectroscopy product guides




In this section, you will find a technical support library which provides our customers with instant access to relevant documentation and information for their product line. 



inVia™ confocal Raman microscope

User guides

User guide: Renishaw's inVia™ confocal Raman microscope

The inVia™ confocal Raman microscope is a modular, research-grade Raman system. It is ultimately flexible and can be customised to meet the most challenging research needs.

Document reference number: M-9836-3991-11


User guide: Lasers and laser safety

The RL785 and RL830 lasers are Class 3B, continuous wave (CW) diode-pumped solid state (DPSS) lasers designed for use with Renishaw inVia™ microscope Raman systems. 

Document reference number: M-9830-0131-07


User guide: Lasers and laser safety

The RL355C is a Class 4, continuous wave (CW) diode-pumped solid state (DPSS) laser designed.

Document reference number: M-9836-4526-03


User guide: RL-08 Laser user guide

The RL-08 series are Class 3B, continuous wave (CW) diode-pumped solid state (DPSS) lasers designed for use with Renishaw Raman systems. The 785 nm and 830 nm lasers utilise wavelength-locking (frequency-stabilised) diode pumps.

Document reference number: M-9836-6841-02






User guide: 320nm Laser user guide

The RL320-05 is a Class 3B 320 nm 20 mW continuous wave (CW) laser for use with the Renishaw inVia™ Confocal Raman Microscope.

Document reference number: M-9836-6902-01


Accessories


Accessories: Supplementary safety data - Parallel output beam option

These supplementary user instructions cover features provided to allow an inVia Reflex™ confocal Raman microscope to be coupled to another system, such as an atomic force microscope (AFM).

Document reference number: M-9837-0723-05




Accessories: Steerable sampling arm user instructions

The steerable sampling arm is an accessory for the inVia™ microscope that may be used to enable Raman spectra to be recorded from samples that can be brought alongside the microscope, but are otherwise unable to be placed in the usual sampling position within the microscope frame.

Document reference number: M-9837-0743-04


Accessories: MZ40 user guide

The MZ40 Z-stage is a high load, high stability slow moving Z-axis stage, with a 18 mm travel distance, and encoded with a 50 nm resolution. The stage is used in conjunction with Renishaw Raman microscope and an XY stage for optical focus and Raman mapping of large samples in a range of applications.

Document reference number: M-9837-4190-03


Accessories: Raman calibration source manual

Information for the use of the Renishaw Raman calibration source. 

Document reference number: M-9800-0216-05

 

Accessories: FLIM user guide (addendum)

This document describes the hardware supplied to perform FLIM measurements using Time Correlated Single Photon Counting (TCSPC) and the system’s connection to the inVia Raman spectrometer. 

Document reference number: M-9888-0022-01

 

Accessories: High speed encoded stage (HSES) accessory kit user guide

Information for the use of the Renishaw Raman High Speed Encoded Stage (HSES) accessory kit.

Document reference number: M-9835-1309-04



Declaration of conformity

Declaration of Conformity: inVia™ confocal Raman microscope

View our EU Declaration of Conformity for product compliance.




inLux™ SEM Raman interface


User guide

User guide: inLux™ SEM Raman interface user guide

The inLux™ SEM Raman interface is a fibre-optic coupled Raman interface used to conduct Raman analysis inside a scanning electron microscope (SEM). The inLux™ interface is designed to be connected to a Renishaw inVia™ microscope or a Renishaw Virsa™ Raman analyser. 

Document reference number: M-9885-0270-03


Declaration of conformity

Declaration of Conformity: inLux™ SEM Raman interface

View our EU Declaration of Conformity for product compliance.




Virsa™ Raman analyser


User guides

User Guide: A Virsa™ Raman analyser user guide

The Virsa™ Raman analyser is a compact, transportable, and flexible spectrograph suitable for remote sampling and a variety of different applications. It can house up to two lasers, that you can switch between automatically, and is compatible with a variety of different probe types. 

Document reference number: M-9881-1386-14



User Guide: RL-08 Laser series user guide

The RL-08 series are Class 3B, continuous wave (CW) diode-pumped solid state (DPSS) lasers designed for use with Renishaw Raman systems. The 785 nm and 830 nm lasers utilise wavelength-locking (frequency-stabilised) diode pumps.

Document reference number: M-9836-6841-02



Accessories

Accessories: Raman calibration source manual

Information for the use of the Renishaw Raman calibration source.

Document reference number: M-9800-0216-05

Declaration of conformity

Declaration of Conformity: Virsa™ Raman analyser

View our UK Declaration of Conformity for product compliance.




Back to the website:

Our Products

Contact us

Image

Live track

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download



Cosmic Ray Removal

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download



Correlate

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download

Live track

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download



Cosmic Ray Removal

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download



Correlate

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download








Image

 

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download


















 

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download


 

Automatic-cosmic-ray-removal-320x220-.jpg

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Download

Heading 6

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Heading 7

Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book.

Form Heading

 
loading